IESNA:LM-63-2002
[TEST]P940282
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-740-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17718
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2026.1 1995.1 2015.7 2056.1 2101.3 2146.4 2188.7 2221.5 2251.6 2293.9
2356.9 2458.4 2601.2 2770.4 3032.5 3466.7 3956.3 4537.1 5250.3 5971.1
6737 7334.7 7708.7 7980.3 8083.6 8123.1 8262.2 8537.5 8530.9 7765.1
5825.4 2491.2 652.2 269.7 100.6 28.2 0
2026.1 2006.3 2027 2067.4 2112.5 2157.6 2198 2230.9 2261 2301.4
2362.5 2463.1 2604 2769.4 3022.2 3434.7 3915.9 4479.7 5174.2 5989.9
6750.1 7336.5 7704 7966.2 8075.2 8139.1 8291.3 8566.7 8522.5 7697.4
5645 2309.9 651.2 263.1 99.6 27.3 0
2026.1 2003.5 2021.4 2059 2102.2 2143.5 2180.2 2204.6 2227.2 2260.1
2311.8 2396.3 2519.4 2668.9 2892.5 3255.3 3718.5 4267.4 4873.5 5562.3
6247.4 6869.5 7305.5 7606.2 7810.2 8010.3 8265 8577.9 8721.7 8168.2
6476.7 3290 994.2 365.6 177.6 38.5 0
2026.1 1999.8 2016.7 2050.5 2087.2 2122.9 2155.8 2172.7 2184 2200.9
2232.8 2289.2 2377.5 2484.7 2635 2881.2 3218.6 3616.1 4064.4 4577.5
5146 5740.9 6303.8 6787.7 7205.9 7610.9 8141 8775.3 9279.9 9274.3
8358 6187.2 2805.1 1091 376.8 130.6 0
2026.1 1999.8 2012.9 2043 2074.9 2106.9 2138.8 2156.7 2165.2 2173.6
2201.8 2242.2 2310.8 2388.8 2477.2 2608.7 2806.1 3056 3370.8 3748.6
4177.1 4623.5 5136.6 5683.5 6258.7 6874.2 7569.6 8419.1 9482.9 10368.1
10515.7 9411.5 6400.6 3127.5 1103.3 268.8 0
2026.1 2000.7 2012 2039.2 2070.2 2104.1 2134.1 2154.8 2165.2 2175.5
2207.4 2251.6 2315.5 2384.1 2448 2534.5 2686.7 2883.1 3140.6 3458.2
3817.2 4211.9 4626.3 5115.9 5657.2 6256.8 6958.8 7833.7 9045 10309.9
11027.8 10308.9 7612.8 4272.1 1762 407.8 0
2026.1 1999.8 2009.2 2035.5 2066.5 2099.4 2129.4 2152 2166.1 2183
2214 2261 2317.4 2368.1 2410.4 2479 2597.4 2748.7 2961.1 3227.1
3525.9 3848.2 4205.3 4609.4 5075.5 5587.7 6267.1 7114.8 8257.5 9653
10540.1 9726.3 6678.7 3486.4 1275.2 218 0
2026.1 2006.3 2008.2 2029.8 2060.8 2097.5 2132.3 2161.4 2185.8 2202.7
2223.4 2254.4 2290.1 2314.6 2341.8 2386 2449 2528.8 2650.1 2832.4
3036.3 3269.4 3534.4 3835.1 4171.5 4573.7 5052 5647.8 6380.8 7326.2
7912.6 6903.3 4458.1 1988.5 508.4 83.6 0
2026.1 2012.9 2012 2027 2057.1 2096.6 2137 2174.6 2204.6 2226.2
2246 2264.8 2270.4 2268.5 2277.9 2298.6 2332.4 2382.2 2458.4 2569.2
2723.4 2901.9 3119.9 3377.4 3669.7 3998.6 4357.6 4777.6 5278.5 5710.8
5608.4 4476.9 2558 923.8 230.2 64.8 0
2026.1 2019.5 2020.4 2031.7 2059.9 2095.6 2142.6 2188.7 2225.3 2254.4
2278.9 2293 2293 2288.3 2283.6 2281.7 2290.1 2317.4 2370 2454.6
2574.9 2734.6 2922.6 3146.2 3410.3 3709.1 4029.6 4362.3 4638.6 4672.4
4128.3 2729.9 975.4 264.1 128.7 50.7 0
2026.1 2029.8 2034.5 2051.4 2081.5 2117.2 2167 2218.7 2266.7 2311.8
2355.9 2391.6 2417 2439.6 2459.3 2482.8 2517.6 2564.5 2635 2748.7
2918.8 3145.3 3430 3805 4287.1 4795.5 5326.4 5725.8 5776.6 5012.6
3488.3 1713.1 472.7 156.9 70.5 20.7 0
2026.1 2032.7 2041.1 2059.9 2092.8 2134.1 2187.7 2246 2302.4 2360.6
2424.5 2486.5 2548.6 2611.5 2683 2776 2891.6 3041.9 3237.4 3487.4
3799.4 4154.6 4549.3 5021 5536.9 6001.2 6277.5 6228.6 5676 4424.3
2696.1 1281.8 433.2 151.3 59.2 12.2 0
2026.1 2037.4 2051.4 2076.8 2115.4 2162.3 2224.4 2294.8 2362.5 2441.4
2531.7 2636 2755.3 2894.4 3065.4 3282.5 3543.8 3836 4139.5 4446.8
4745.7 5020.1 5273.8 5547.3 5830.1 6016.2 5988 5658.2 4933.6 3627.4
2133.2 923.8 343 139.1 56.4 13.2 0
2026.1 2045.8 2073.1 2113.5 2167 2230 2310.8 2403.9 2518.5 2662.3
2850.2 3075.8 3324.8 3611.4 3883 4122.6 4305.9 4434.6 4514.5 4567.1
4614.1 4633.9 4583.1 4479.7 4298.4 3941.3 3345.5 2527.9 1648.3 943.5
509.3 290.4 183.2 116.5 64.8 16 0
2026.1 2052.4 2094.7 2150.1 2218.7 2301.4 2406.7 2548.6 2729 2956.4
3207.3 3447 3656.5 3807.8 3890.5 3911.2 3878.3 3793.7 3649.9 3432.9
3145.3 2788.2 2349.3 1859.7 1413.4 1082.6 852.3 678.5 541.3 437.9
344.9 268.8 204.9 136.3 74.2 16.9 0
2026.1 2060.8 2120.1 2190.5 2272.3 2375.7 2515.7 2704.6 2936.7 3179.1
3387.8 3538.1 3606.7 3594.5 3512.7 3369.9 3158.5 2864.3 2531.7 2192.4
1903.9 1679.3 1490.4 1296.8 1096.7 920.9 776.2 656.9 550.7 457.7
375.9 302.6 231.2 149.4 89.3 27.3 0
2026.1 2070.2 2143.5 2229.1 2331.5 2457.4 2629.4 2854 3095.5 3289.1
3400.9 3422.5 3369 3255.3 3088 2842.7 2544.8 2237.5 1977.2 1794
1679.3 1583.5 1460.4 1316.6 1137.1 998 883.4 766.8 664.4 576.1
492.4 402.2 313.9 224.6 138.1 47.9 0
2026.1 2083.4 2170.8 2268.5 2382.2 2523.2 2713 2951.7 3174.4 3300.4
3314.5 3236.5 3113.4 2960.2 2758.1 2507.2 2232.8 1992.2 1850.3 1760.1
1634.2 1510.2 1349.5 1208.5 1171.9 1092.9 985.8 879.6 779 679.4
580.8 490.5 392.8 297 195.5 70.5 0
2026.1 2091.9 2190.5 2302.4 2431.1 2583.3 2779.7 3000.6 3187.6 3244
3177.3 3041.9 2896.3 2732.8 2537.3 2306.1 2072.1 1920.8 1867.3 1763.9
1621 1427.5 1249.9 1219.8 1170.9 1092 993.3 889.9 789.4 691.6
594.9 506.5 408.8 317.6 205.8 86.5 0
2026.1 2100.3 2206.5 2329.6 2469.6 2631.3 2833.3 3056 3191.4 3165
3027.8 2861.5 2714.9 2573 2398.2 2191.5 2007.3 1951.8 1890.8 1759.2
1556.2 1306.2 1236.7 1196.3 1164.3 1086.3 994.2 897.5 796 695.4
601.4 488.7 371.2 276.3 170.1 68.6 0
2026.1 2106 2211.2 2339.9 2485.6 2652.9 2859.6 3081.4 3194.2 3128.4
2959.2 2789.1 2638.8 2493.1 2334.3 2162.3 2013.9 1978.2 1893.6 1739.5
1492.3 1286.5 1219.8 1170 1142.7 1074.1 993.3 899.3 803.5 709.5
618.3 498.1 369.3 275.3 137.2 58.3 0
2026.1 2102.2 2213.1 2340.9 2486.5 2652.9 2857.7 3080.5 3201.7 3138.7
2969.6 2797.6 2647.2 2503.5 2348.4 2183 2036.4 2002.6 1912.4 1754.5
1500.8 1293.1 1222.6 1165.3 1135.2 1069.4 993.3 901.2 807.2 715.1
620.2 490.5 365.6 262.2 135.3 53.6 0
